The Bushing Potential Device of Hitachi Energy is a capacitive voltage divider, which connects to the voltage tap of the condenser bushing. It uses the bushing’s capacitance and its own capacitors and inductors to provide an output voltage, which is proportional to and in phase with the bushing line-to-ground voltage. This output is commonly used to energize synchroscopes, voltmeters, and voltage-responsive relays. The device accuracy is not adequate for use with metering instruments where revenue is involved.



Key Features

  • Robust and proven product
  • Technical and commercial assistance 24/7
Bushing Potential Devices

Bushing Potential Devices

Precision and Quality

Quality is a priority for Hitachi Energy. Hitachi Energy offers technology leadership backed by a proven record of addressing diverse challenges and improving standards. Our product portfolio is the result of research, manufacturing, and servicing transformers, making us unique in the industry. Hitachi Energy's pressure relief devices and valves are fully tested for precision and operations before dispatch.  

Quick Quotes and Deliveries

We offer standard prices and quick delivery times for the products listed in Our Offerings. Our engineers can also provide customized solutions for your application if necessary.

Hitachi Energy offers a comprehensive portfolio of transformer accessories and services to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.

Bushing Potential Devices

Bushing Potential Devices

Services to keep your measurement and monitoring devices fit

Measurement and Monitoring Devices

Browse our other devices for transformers measurement and monitoring

Support team

Our team is available 24/7.