AirRIP® Flex
AirRIP® flex is a next-generation dry bushing solution designed to meet the evolving needs of transformer manufacturers and operators. Built on decades of expertise and thousands of successful bushing designs, AirRIP® flex offers a highly configurable platform with certified performance up to 550 kV.
Its explosion-proof, fire-resistant RIP insulation ensures safe operation at high temperatures, while the patented QuickConnect™ system enables fast, oil-free installation and upgrades. With seismic certification (IEEE 693-2018) and compatibility with alternative transformer fluids, AirRIP® flex delivers unmatched flexibility, reliability, and ease of integration.
Product scope:
| Technology | Voltage | Current | Outdoor insulator | Conductor system |
|---|---|---|---|---|
| Resin-impregnated paper (RIP) | 245-550 kV for mineral oil 52-550 kV for alternative fluids |
≤5000 A |
Porcelain and composite insulators with silicone sheds |
|
AirRIP® Flex (up to 550 kV)
Know the key benefits
For Transformer OEMs
Your "one-stop-shop" supplier
- Pre-certified bushing solutions for diverse specifications
- Fast quotation process with industry-leading delivery times
- Instant access to complete bushing documentation
- QuickConnect™ system for rapid, oil-free commissioning
- Your trusted "one-stop-shop" partner for transformer bushings
Visit the Compas Product Selector Application Tool
For Transformer Operators
Simplify bushing replacements
- 24/7 helpdesk, remote support, and tailored service packages
- TXpert™ monitoring to reduce unplanned downtime
- Flexible customization for easy bushing upgrades and replacements
- QuickConnect™ system for fast, oil-free installation
- Certified dry-type design for high temperature performance
Download the QuickConnect System leaflet
AirRIP® Flex (up to 550 kV)
Get to know more
AirRIP® Flex (up to 550 kV)
Related Documents
AirRIP® Flex (up to 550 kV)
Services to keep your bushings fleet fit
Not sure about your perfect fit?
See our related offerings
Technical product guide
Find a specific product by filtering various parameters
COMPAS
Quickly find the right transformer bushings and tap-changers with our easy-to-use online tool.