Choose your region and language

Go

Menu

O Plus C™ and O Plus C II™

The Type O Plus C™ and O Plus C II™ bushings from Hitachi Energy are high-performance oil-impregnated condenser bushings designed for transformers and oil-filled circuit breakers. Available in voltage classes from 15 to 550 kV and current ratings up to 6000 A, these bushings deliver reliable performance across a wide range of power applications.

They meet or exceed IEEE C57.19.00-2000 standards, with power factor and partial discharge levels well below IEEE, IEC, and CSA requirements. Select models are also built to comply with Canadian CSA Standard CAN/CSA-C88.1-96 thermal specifications.

Type O Plus C and O Plus C II OIP Transformer Bushings

Product scope:

Technology Voltage Current
Oil-impregnated paper (OIP) 15-550 kV ≤6000 A

O Plus C™ and O Plus C II™ OIP Transformer Bushings

O Plus C™ and O Plus C II™ OIP Transformer Bushings

Services to keep your bushings fleet fit

Support team

Our team is available 24/7.

Product lifecycle overview

Check out delivery states and details.

COMPAS Application Tool

Visit our web-based product selector application tool for bushings and on-load tap-changers catalog that aims to increase product knowledge, facilitate selection, and know the correct product use to fit your requirements.

Not sure about your perfect fit?

Bushing replacements

Technical Product Information

Find a specific product by filtering various parameters