Choose your region and language

Go

Menu

The Type T™ bushing from Hitachi Energy is a robust oil-impregnated condenser bushing engineered for both vertical and horizontal mounting in high-temperature environments.

Designed for voltage ratings from 25 kV to 46 kV and current ratings up to 21,500 A, it is ideal for use in non-ventilated bus duct applications. Its thermally enhanced design ensures reliable performance under extreme conditions, and it fully complies with relevant IEEE standards.

Type T™ OIP Transformer Bushings

Product scope:

Technology Voltage Current
Oil-impregnated paper (OIP) ranging from 25 kV, 34 kV, and 46 kV ≤21500 A

Type T OIP Transformer Bushings

Type T OIP Transformer Bushings

Services to keep your bushings fleet fit

Support team

Our team is available 24/7.

Product lifecycle overview

Check out delivery states and details.

COMPAS Application Tool

Visit our web-based product selector application tool for bushings and on-load tap-changers catalog that aims to increase product knowledge, facilitate selection, and know the correct product use to fit your requirements.

Not sure about your perfect fit?

Bushing replacements

Technical Product Information

Find a specific product by filtering various parameters