Asymmetric Gate Turn-off Thyristors (GTO)

Asymmetric GTOs are divided in two categories: Buffer layer and Standard. Buffer layer GTOs have exceptionally low on-state and dynamic losses. Fine pattern types (5SGF) are optimised for fast switching and transparent emitter (5SGT) for low on-state losses. The Standard GTOs have excellent trade-off between on-state and switching losses.

For downloading and printing of data sheets in PDF format, click on the part numbers.

Part Number VDRM (V) VDC (V) ITGQM  @  Cs (A)  Cs (µF) Package* (mm) Offer
2500 1400 1500 3 75/47
2500 1400 2000 4 93/63
2500 1400 2500 6 93/63
2500 1400 2800 5 108/75
4500 2800 600 1 58/34
4500 2200 2000 4 93/63
4500 2800 3000 6 108/75
4500 2800 4000 6 120/85
             
Fine pattern GTOs with buffer layer
4500 3000 3000 3 108/75
4500 2800 4000 6 120/85


*Note: Pole-piece diameter / Housing height

Something caught your eye?

Our sales team will get in touch with you