Choose your region and language

Go

Menu

Insulated-gate bipolar transistors (IGBT) and diode dies

Hitachi Energy's SPT (Soft Punch Through) chipsets and its improved versions with lower losses (SPT+ and SPT++) are available at 1200 and 1700 volt. They feature highest output power per rated ampere due to a moderate chip shrinkage and thus larger die area.
Typical applications for 1200 volt are power converters for industrial drives, solar energy, battery backup systems (UPS) and electrical vehicles. Applications for 1700 volt include industrial power conversion & drives, wind turbines and traction.
The newly introduced 1700 V SPT++ chipset is the world’s first 1700 V chipset that offers an operational junction temperature of up to 175 °C. This allows the module designer to increase the power density of power modules significantly.

Part number Datasheet Type Size mm VCES (V) IC (A) Offer
1.2 kV            
5SMW 08N1201 5SMW 08N1201 TFP 11.7 x 19.06 1200 300 Request
5SMW 08J1201 5SMW 08J1201 TFP 10.2 x 10.2 1200 150 Request
5SMY 86H1280 5SMY 12H1280 SPT+ 9.1 x 9.1 1200 57 Request
5SMY 86J1280 5SMY 12J1280 SPT+ 10.2 x 10.2 1200 75 Request
5SMY 86K1280 5SMY 12K1280 SPT+ 11.2 x 11.9 1200 100 Request
5SMY 86M1280 5SMY 12M1280 SPT+ 13.5 x 13.5 1200 150 Request
1.7 kV            
5SMY 86G1721 5SMY 12G1721 SPT+ 8.6 x 8.6 1700 50 Request
5SMY 86J1722
5SMY 86J1722 SPT+ 10 x 10  1700 75 Request
5SMY 86J1732 5SMY 12J1732 SPT++ 10 x 10 1700 75 Request
5SMY 86K1722 5SMY 12K1722 SPT+ 11.3 x 11.3 1700 100 Request
5SMY 86K1732 5SMY 12K1732  SPT++ 11.3 x 11.3 1700  100 Request
5SMY 86L1731 5SMY 12L1731 SPT++  7.4 x 19.9 1700 120 Request
5SMY 86M1721 5SMY 12M1721 SPT+ 13.6 x 13.6 1700 150 Request
5SMY 86M1730 5SMY 12M1730 SPT++ 13.6 x 13.6 1700 150 Request
5SMY 86M1731 5SMY 12M1731 SPT++ 13.9 x 14.0  1700 160 Request
5SMY 86P1730
5SMY 12P1730
SPT++
15.9 x 16.9 1700 225 Request
5SMY 86Q1731 * New   SPT++ 16.4 x 18.0 1700 250 Request

 

* Contact factory 

Contact us

Submit your enquiry and we will contact you