Compact and modular mobile Substations

Compact and modular mobile Substations offer easy mobility and fast relocation without the need for special transport permits.

These solutions are available for voltages up to 420 kV and power ratings of up to 120 MVA.

The units can be deployed on short notice, and are suitable for harsh environmental conditions and terrains, including deserts and mountainous areas.

Configurations are customized, spanning from a line bay to a complete H substation, and they comply with local grid codes and standards. The scope of supply covers the complete assembly which may include: 

  • Power transformer
  • AIS, GIS or hybrid switchgear
  • Protection and control equipment
  • Auxiliary systems including batteries and battery chargers, fire detection systems, etc.
  • Optional equipment such as generators
Product image for: Compact and modular mobile Substations