Choose your region and language

Go

Menu

VPI-DC Line Filter Inductor

Hitachi Energy's VPI-DC Line Filter Inductors are very compact solutions with three different inductors and capacitors embedded. They consist of a VPI-DC line filter inductor, a DC chopper inductor, and a 3ph auxiliary filter.

 

Key Features

  • Under the roof
  • AN cooling
  • Compact solution
  • Space saving

 

Applications

  • 4200 Vdc
  • Line - 310 A (39 mH) | Chopper - 570 A (2 mH) | Auxiliary filter - 150 A (1 mH)
  • 1,980 mm (L) x 1000 mm (W) x 670 mm (H)
  • 1,250 kg
  • H | OV2 | PD4
VPI-DC Line Filter Inductor

VPI-DC Line Filter Inductor

Precision and Quality

Quality is a priority for Hitachi Energy. Hitachi Energy offers technology leadership backed by a proven record of addressing diverse challenges and improving standards. Our product portfolio is the result of research, manufacturing, and servicing transformers, making us unique in the industry. Hitachi Energy's VPI-DC Line Filter Inductors for railways are fully tested for precision and operations before dispatch.

Quick Quotes and Deliveries

We offer standard prices and quick delivery times for the products listed in Our Railway Portfolio. If necessary, our engineers can also provide customized solutions for your application.

Hitachi Energy offers a comprehensive portfolio of rail transformers to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.

VPI-DC Line Filter Inductor

Services to keep your VPI-DC line filter inductors fit

Transformers for Railways

Browse our transformers for railways product portfolio

Support team

Our team is available 24/7.