Choose your region and language

Go

Menu

Power transformer components

Insulation components made from pressboard - such as angle rings (segments), chimney segments and molded parts in the expelling area - allow optimal adaptation to the electric field conditions in the transformer. Our insulation components are suitable for use in oil-filled power transformers, due to their high purity, mechanical strength and ability to be impregnated with oil. 

Our insulation components are produced using special processing procedures, which guarantee high compaction and dimensional stability. The excellent mechanical properties of the insulation material provide the required safety in the event of a short circuit. 

Why Hitachi Energy?

  • More than 150 years of experience in insulation
  • Complete range of insulation products for liquid-filled transformers; comprehensive range for dry-type
  • Complete range of insulation products for transformers from 11 kV up to 1,200 kV AC and 800 kV DC
  • Material excellence
  • Global footprint
power plant engineer for substation

Contact us

Submit your enquiry and we will contact you