PUCARO Elboard® ZF calendered board is the best material for insulation applications like core formers, cooling ducts, barriers and cylinders in liquid-filled distribution transformers.
The board has superior material properties, medium density, good mechanical strength and flexibility. PUCARO Elboard® ZF is the perfect choice when a flexible insulation board is required.
PUCARO Elboard® ZF
Why Hitachi Energy?
- More than 150 years of experience in insulation
- Complete range of insulation products for liquid-filled transformers; comprehensive range for dry-type
- Material excellence
- Advanced technology to scan the quality of the pressboard
- Approved supplier to major utilities worldwide
- Global footprint
Product scope
- Distribution transformers
- Manufactured according to IEC 641-1 Type B4.1
- Insulation class A 105°C material
- Flexible with medium density
- Natural colored
- Light calendered pressboard, 100% sulfate pulp
- High purity and high oil absorption
- Good compatibility with liquid dielectrics
- Maximum size: 2,100 mm x 4,100 mm
- Thickness: from 0.8 mm to 6.0 mm
Related offering
Contact us
Submit your enquiry and we will contact you