LEGACY PRODUCT
AFF660/665 industrial firewall
Hitachi Energy’s AFF660/665 DIN-rail switch is not available anymore. For more information about the AFF660/665 DIN-rail Switch product lifecycle (support, repairs), you can download the product-withdrawal letter. The dates given apply to all customers, which do not have a Service Level Agreement (SLA) with Hitachi Energy, containing different milestones.
Key highlights
- Enhanced network security thanks to state-of-the-art cybersecurity features
- Protection of mission-critical information to ensure the integrity of the power grid
- Designed for cost and space saving
- Robustly tested for industrial environments
- Product details
- Resources
Overview
The product you are looking for is not available anymore. For more information, you can contact us by clicking on the Contact button at the bottom of the page.
Cybersecurity is a major concern for power utilities to ensure the integrity of the power grid. With the increasing introduction of Ethernet-based communication, secure data exchange, and protection of mission-critical information calls for robust communication systems including tools that enable power utilities to detect and respond to threats before any damage is done. To secure cyberspace borders in industrial environments Hitachi Energy offers the multi-port industrial firewall AFF660/665 with enhanced security features, added redundancy options, and faster link speeds.
AFF660/665 comes with a high-performance option over GbE WAN connections combined with enhanced security solutions that comply with utility and industrial standards. A range of up to 6 ports offers flexible communication with high link speeds over Fast Ethernet and Gigabit, which saves space and costs. Various redundancy options, combined with faster link speeds, provide enhanced network security with a minimum of network downtime. Thanks to the robust design and high operating temperature range AFF660/665 is ideally suited for industrial environments. Furthermore, the firewall is fully compliant to the IEEE 1686 cybersecurity standard.
Features
- Multiport firewall: 4 ports for FE and 2 ports for GbE connections (GbE only available for AFF665)
- Robust design for optimum performance in industrial environments
- Stateful inspection firewall with flexible rule generation
- L3 routing functionality (static, OSPF)
- Router redundancy for minimized downtime
- Increased router throughput and performance
- Wirespeed packet filtering using Access Control List (ACL), rate limiters and ingress protection (DoS)
- Network address translation for:
- NAT 1:1
- Double-NAT
- Masquerading NAT
- Destination NAT and Hairpin NAT
- Simple intrusion detection
- Small form factor pluggable (SFP) support for fiber optic and twisted pair gigabit cables