Switching Control Sentinel (SCS)

For all Hitachi Energy independent pole operated breakers

The Switching Control Sentinel (SCS) is a microprocessor-based control device, which enables synchronized closing or opening of independent pole operated (IPO) circuit breakers. Housed in a NEMA 1 enclosure, the SCS is installed as a modular component in the control cabinet of the circuit breaker at the factory.

Any model can be used for any synchronous closing or opening application by means of configuration and external wiring. A bypass circuit, providing ganged breaker operation in case of loss of DC power, can be enabled or disabled via an external jumper.

Features

  • Same firmware and hardware supports synchronous opening or synchronous closing of grounded/ungrounded capacitor bank energization.
  • Firmware upgrades are possible in the field via serial port extending life of product via future upgrades
  • No EPROM changes are required
  • The SCS can be powered down without data loss
  • Both settings and event data are stored in non-volatile Flash memory
  • Battery-free design
  • A real-time clock is powered by a gold capacitor while DC power is off
  • Automatic tracking of the delay between arcing and auxiliary contact operations for synchronous opening (patent pending)
  • Detection of wiring errors through phasor calculation (patent pending)

The current firmware version is 3.55, Build 14. 

Why Hitachi Energy?

  • Controlled point-on-wave switching is a very effective way of reducing switching transients and enhancing circuit breaker performance
  • Synchronized closing reduces transient over-voltages and currents associated with switching operations of shunt capacitor banks and shunt reactors
  • Synchronized opening allows for optimization of the circuit breaker arcing time. The arcing time may be increased with the purpose of minimizing the probability of re-ignitions
  • Reduced interrupter wear
Product image for: Switching Control Sentinel (SCS)

Get to know more

CB Insight is a user-friendly software program used to receive data from the SCS or to configure it. The program utilizes “wizards” to simplify tasks such as commissioning or data downloads. The wizards are of a “non-blocking” kind for which Hitachi Energy has a patent pending. “Non-blocking” means that the wizard window does not obstruct the main window and that many functions remain available to the user while the wizard is executing. CB Insight provides remote communication through dial-up or TCP/IP and can be used to view captured waveforms as well as statistical data pertaining to the synchronous performance (patent pending). 
 

Something caught your eye?

Our sales team will get in touch with you