GSA-AA
(52 to 123 kV)
GSA-AA is a Resin Impregnated Paper (RIP) bushing with Silicone Rubber (SiR) insulator for indoor-outdoor walls. The condenser body is directly covered with silicone rubber to give a compact and lightweight bushing that contains no oil or other liquids or gases. The GSA-AA bushing can be installed at any angle from horizontal to vertical and is equipped with a 2 kV test tap. Conductor arrangement can be either of draw lead or solid rod type. The insulator is perfectly bonded to the RIP body in a patent applied for process, giving protection from the environment. The GSA bushing is specified and tested according to IEC 60137 and IEEE C57.19.00/01 (dielectric) in applicable parts.
Key Technical Features:
- The bushing is partially discharged-free and has a very low dissipation factor, which results in a lifetime equal to that of the transformer.
- The insulator sheds are made from high-temperature vulcanization (HTV) silicone for unsurpassed erosion resistance.
- A comprehensive testing program has been performed in addition to what international standards require.
- Solid - Reduced risk for fire, any mounting angle possible, oil leakage from the bushing eliminated, and no monitoring of pressure and oil levels.
- Non-shattering materials - Protection of personnel and equipment, easy handling, and safe transport
- Lightweight and compact - Easy handling and low life cycle environmental impact
- Silicone rubber insulator - Superior electrical performance; cleaning is not normally needed.
Product Scope:
Technology | Resin Impregnated Paper (RIP) with silicone insulator |
Voltage | 52 to 123 kV |
Current | ≤ 4000 A Higher current ratings are available upon request. |
GSA-AA for 52 to 123 kV
[sample placeholder for multiple photos]
[sample place holder for multiple photos]
GSA-AA (52 to 123 kV)
Related Documents
GSA-AA (52 to 123 kV)
Services to keep your bushings fleet fit
Not sure about your perfect fit?
See our related offerings
Technical product guide
Find a specific product by filtering various parameters
COMPAS
Visit our web-based product selector application tool for bushings and on-load tap-changers catalog that aims to increase product knowledge, facilitate selection, and to know the correct product use to fit your requirements.