VPI-DC Double Line Filter Inductor

Hitachi Energy's VPI-DC Double Line Filter Inductors for railways are compact, weatherproof, and highly corrosion-resistant, suitable for extreme shock and vibration conditions.

 

Key Features

  • Under frame cubicle
  • AF cooling system: Air filter with two Assial fans designed to guarantee proper function under severe ambient conditions (PD4)
  • High corrosion-resistance

 

Applications

  • 4000 Vdc | 1100 A | 11 mH
  • 1,852 mm (L) x 1,952 mm (W) x 820 mm (H)
  • 1600 kg
  • H | OV4 | PD4
VPI-DC Double Line Filter Inductor

VPI-DC Double Line Filter Inductor

Precision and Quality

Quality is a priority for Hitachi Energy. Hitachi Energy offers technology leadership backed by a proven record of addressing diverse challenges and improving standards. Our product portfolio is the result of research, manufacturing, and servicing transformers, making us unique in the industry. Hitachi Energy's VPI-DC Double Line Filter Inductors for railways are fully tested for precision and operations before dispatch.

Quick Quotes and Deliveries

We offer standard prices and quick delivery times for the products listed in Our Railway Portfolio. If necessary, our engineers can also provide customized solutions for your application.

Hitachi Energy offers a comprehensive portfolio of rail transformers to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.

VPI-DC Double Line Filter Inductor

Services to keep your VPI-DC double line filter inductors fit

Transformers for Railways

Browse our transformers for railways product portfolio

Support team

Our team is available 24/7.