Scegli la tua regione e lingua

Vai

Menu

The opportunity:

Design authority for an engineering discipline with low to medium complexity. Complete assignments on small projects or portions of larger projects, cost-effectively and in accordance with contract specifications, quality standards and safety requirements. Based on technical specification from end customers and inputs from OU Engineering team, prepare Protection principle SLD, Schematics substation layouts, sections, Bill of materials, RFQs, vetting of vendor offers, engg hours estimation, visit to project sites, technical risk assessment and opportunity evaluation etc.
 

How you’ll make an impact:

  • Review of Tender document, technical specifications and preparation of Design Intent Document. Preparation of Protection SLD showing principles, relays and meters and of Functional Design Standards or Descriptions.

  • Preparation of Signal list, trip matrix, Logics & Interlocks. Review of Vendor drawings and documents (technical vetting of Control & Relay panels, Auxiliary System). Preparation of schematic diagrams for the interface’s equipment in Control & Relay Panel scheme thus providing completeness.

  • Preparation of relay ordering information, circuit diagrams – New & Existing Set-up (applicable for retrofit projects), Cable block diagram, Cable Schedule & BoQ estimation for ordering and of Wiring or Termination diagrams.

  • Panel Engineering Expertise (Layouts, circuit diagram, wiring table, terminal table etc.,) – Preferred. Preparation of Voltage drop calculation - Trip & Close coil, LVAC power cable.

  • Identification of existing drawings and modifying them using Red and Green markups as per standard requirements. Interface knowledge with Primary Equipment, Bay Controller Units /SCADA/RTU/Tele protection are essential.

  • Auxiliary Power System design like Low Voltage AC Panel & DC Panel requirements, Aux Tr and Battery & Charger Sizing, ACDC Cable sizing & CB selectivity study. Relay configuration (Preferred).

  • Excellent knowledge in AIS & GIS secondary designs. As Built documentation. Co-ordination with other departments like primary, lead engineer, sourcing, C&R factory counterpart & own department control and protection etc. for design progress & completion.

  • Vendor Offer Evaluations.  FAT / SAT of primary secondary equipment, system as and when needed. Ensure Ontime delivery of design deliverables & to be vigilant on project schedule impacts. Responsible for obtaining customer approvals for the designs and drawings.

  • Vendor Offer Evaluations.  FAT / SAT of primary secondary equipment, system as and when needed. Ensure Ontime delivery of design deliverables & to be vigilant on project schedule impacts.

  • Technical data sheets verification of equipment’s. Knowledge of equipment, such as circuit breakers, disconnectors, earthing switches, instrument transformers, power transformers, etc

  • Estimation of engineering effort for each project for costing at tender stage. Innovative ideas to reduce Engineering effort. Vendor Offer Evaluations.  FAT / SAT of primary secondary equipment, system as and when needed.

  • Responsible to ensure compliance with applicable external and internal regulations, procedures, and guidelines.

  • Living Hitachi Energy’s core values of safety and integrity, which means taking responsibility for your own actions while caring for your colleagues and the business.

 Your background:

  • Bachelor's degree in electrical engineering or related field with 11-15 years of experience.

  • Proficiency in required CAD design tools and E3.

  • Knowledge of relevant international standards ex. IEEE, IEC etc.

  • Knowledge in substation tendering and project engineering activities (technical & commercial).

  • Individual contributor using in-depth knowledge in a specific area to execute complex or specialized projects / challenges often thinking independently to challenge traditional solutions.

  • Comprehensive knowledge of related disciplines in the organization. Works independently, applying established standards.

  • Dynamic and Proactive, willing to grow in the organization. Team player, ready to play the role across the different countries.

  • High level of ownership and able to guide and plan works for the team.

  • Proficiency in both spoken & written English language is required.
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
Data di pubblicazione 2026-10-06
Numero di riferimento R0144605

Hitachi Energy

Hitachi Energy è leader globale nell’elettrificazione e alimenta l’era dell’elettricità per soddisfare le esigenze energetiche di oggi e dei prossimi 25 anni. Come società del Gruppo Hitachi dedicata al business dell’energia, forniamo tecnologie pionieristiche e mission-critical per alimentare la vita quotidiana di oltre tre miliardi di persone.

Con oltre un secolo di innovazione, stiamo affrontando la sfida energetica più urgente del nostro tempo: guidare l’evoluzione del sistema energetico mondiale per garantire energia abbondante, sicura, accessibile e sostenibile per la generazione di oggi e per quelle che verranno.

Con una base installata senza pari in oltre 140 Paesi, siamo il partner dell’ecosistema di rete nei settori utility, industriale, data center e trasporti. Con sede in Svizzera, impieghiamo oltre 56.000 persone in 60 Paesi e generiamo ricavi per circa 20 miliardi di dollari USA.