Scegli la tua regione e lingua

Vai

Menu

Khavda-Nagpur

Customer Story | 1 min read

HVDC link to transmit renewable energy from Khavda in Gujarat to the industrial center of Nagpur in Maharashtra

HVDC technology will connect Khavda to Nagpur

The ±800 kV, 6,000 MW bi-pole HVDC system will integrate bulk renewables from where they are generated, in the Khavda area of Gujarat to the industrial center of Nagpur in Maharashtra. 

This project crosses 1,200 kilometer and feeds into the country’s 500-gigawatt (GW) renewable evacuation and interstate transmission system.

The scope of the project includes converter transformers, AC/DC control and protection, gas-insulated high-voltage switchgear, thyristor valves, 765kV/400kV substation and auxiliary systems to be delivered by Hitachi Energy India Ltd.

Main data
Commissioning year: 2029
Configuration: Bipole
Power transmitted: 6000 MW
Direct voltage: ±800kV
Application: Interconnecting grids; Connecting remote generation