Scegli la tua regione e lingua

Vai

Menu

PCM600 - Protection and control IED manager

Release of PCM600 2.10 Hotfix 20210622

Product Release | Västerås, Sweden | 29.06.2021 | 2 min read

A hotfix package for Protection and Control IED Manager PCM600 version 2.10 has been released. Read more about improvements and corrections done in this hotfix.

In the section below you will find more details about improvements and corrections done in the hotfix.  

Improvements and corrections

  • Support for COMTRADE 2013 standard
  • Better handling imports and exports of SCD file
  • Improved robustness for migration of a project and import of pcmp/pcmi, created in previous PCM600 versions
  • Corrected save of Signal Matrix, in case of multiple access point
  • Improved import/export of Signal Matrix 
  • Improved handling of measurand scale factor in Graphical Display Editor for English and non-English languages 
  • Improved robustness on import of MainApplication template containing composite function blocks in Application Configuration 

This hotfix includes also the previously released hotfix for PCM600 version 2.10: 

  • PCM600 2.10 Hotfix 20201215.exe
  • PCM600 2.10 Hotfix 20200921.exe
  • PCM600 2.10 Hotfix 20200424.exe

Note: If the previously released hotfix package for PCM600 version 2.10 is already installed, then only the new hotfixes will be applied. If earlier hotfix for PCM600 version 2.10 has not been installed, then this hotfix package will apply all the updates.

The Hotfix 20210622 for PCM600 version 2.10 is available via the PCM600 Update Manager and Software Library. It contains the following file: 

  • PCM600 2.10 Hotfix 20210622.exe

We recommend the installation of this Hotfix 20210622 when using PCM600 version 2.10.

For more information, please contact your local Hitachi ABB power grids representative.

Hitachi ABB power grids constantly examines both operational and new software to identify possible faults or product improvements, issuing hotfixes where appropriate. We apologize for any inconvenience the identified faults have caused.

Known limitations 

Avoid using F3 key when working with data grid in PCM600 version 2.10 and hotfixes.