Scegli la tua regione e lingua

Vai

Menu

Autotransformers

Substation autotransformers transfer the incoming high voltage to the next lower voltage level. As an example, incoming high voltage of 400 kV would be transferred down to 220 kV.

In general substation autotransformers are equipped with on-load tap-changers (OLTC). Incoming transmission lines are connected to the transformers through bushings and cables through cable boxes and cable sealing ends.

Autotransformers are built in core form with auto connected windings, ie common main winding and a separate low voltage winding.

Product scope

  • Ratings up to 1,300 MVA (sometimes higher ratings are required)
  • Primary voltage up to 765 kV and higher
  • Secondary voltage generally <= 230kV or higher depending on the grid configuration
  • Load tap changers generally required
  • Single or three-phase

Why Hitachi Energy core intertie transformers?

  • Our track record of 1,400+ units delivered since 1995
  • Short-circuit performance at twice the industry standard
  • Proven track record in meeting customer performance requirements (ask for our test floor failure statistics)
  • 12 factories, one global approach – bringing consistency, delivery performance and technology

Why Hitachi Energy shell intertie transformers?

  • Design technology eliminates the risk of a hot spot
  • Outstanding thermal performance resulting from directed oil flow, minimization of losses and control of the hot spot

Contact us

Submit your enquiry and we will contact you