ENABLING CRITICAL SYSTEMS THAT POWER, MOVE, AND CONNECT US.
Wireless Networks enable our mission to create a more efficient and secure electric world. 

Hitachi Energy communications networks are industrial grade and can be used to build a highly reliable, secure, manageable, and scalable foundation that meets performance and capacity requirements for one or many applications. No single wireless technology can meet all requirements of customers in all environments.  Networks for industrial operations must withstand harsh operating environments, including extreme temperatures and weather conditions. Hitachi Energy wireless communication products have been successfully deployed under all these conditions and have proven to operate reliably.

What challenges does the grid of yesterday face and why do we have to transform it? ​ Watch the Grid Automation Talks on-demand episode on the role of critical communications in the modernization of power grids and its society.

Have you ever had a situation where you had no energy, water or connectivity?

Remote Locations
Harsh environment
Distributed Energy Resources
Industrial Internet of Things (IIoT)

​Hitachi Energy offers robust, cost-effective, end-to-end solutions for industrial communication networks of urban and remote locations, Industrial Internet of Things (IIoT) clients and mobility use cases

​Get ready! Investing in intelligent systems and communications networks is at the core of effective grid management to guarantee availability every day. A standards-based wireless communication network enables new applications such as remote asset monitoring and control, substation security infrastructure such as CCTV, outage management, new energy integration, distributed energy management, and demand response programs.

​Hitachi Energy offers robust, cost-effective, end-to-end solutions for industrial communication networks of urban and remote locations, Industrial Internet of Things (IIoT) clients and mobility use cases.

​Hitachi Energy offers a wide range of network connectivity – broadband wireless communications, point-to-point/point-to-multipoint, narrowband mesh, and cellular, that can be optimally combined to build a complete communication network optimized for each operating requirement. Hitachi Energy wireless products seamlessly integrate into an enterprise-class network management platform to provide full network observability, operational simplicity, and troubleshooting.

The advantages of achieving wind power stability

HIGH AVAILABILITY AND RELIABILITY
Delivers an ‘always-on’, high-availability, high-performance wireless network, specifically designed for critical operational applications.
GRID OBSERVABILITY
Through robust communications, customers have access to real time data, which allows them to reduce down time and rectify problems 
EDGE COMPUTE PLATFORM
An edge compute platform for low latency, third-party applications and support distributed compute requirements in future.
BACKWARDS COMPATIBILITY
Backwards compatibility and connectivity to legacy devices within an operational network through a range of serial and contact interfaces.
OPTIMIZATION OF OPERATION & MAINTENANCE COST
The application intelligence platform at the edge enables real time decision making throughout the grid and minimize network OPEX/CAPEX
An aerial view taken from a helicopter of a damaged solar farm in Britain. Stormy weather and strong winds have broken and destroyed solar panels. Photovoltaic panels scattered across a field.

Hitachi Energy’s mission-critical grade wireless networks are specially designed to serve a wide variety of industrial applications situated in harsh environments and have been deployed on multiple renewable projects for cost savings and reliability. Applications include on-shore and off-shore wind as well as solar farms and off-shore floating PV use cases.

Discover how we can optimize critical systems that power, move and connect us.

SOLUTIONS

Hitachi Energy offers a wide range of network connectivity – broadband wireless communications, point-to-point/point-to-multipoint, narrowband mesh, and cellular, that can be optimally combined to build a complete communication network optimized for each operating requirement. 

PRODUCTS

Hitachi Energy wireless products seamlessly integrate into an enterprise-class network management platform to provide full network observability, operational simplicity, and troubleshooting

Our offering

Customer Stories

power plant engineer for substation

Contact Us

Submit your enquiry and we will contact you