Ubiquitous airport connectivity
Intra-airport resilient wireless and wired connectivity with our mesh wireless Tropos and industrial Ethernet AFS product lines
Airport communication used by ground operations and security personnel requires resilient, tough and secure connectivity. Rugged Tropos mesh wireless products are designed for better than 99.999% resiliency with airport security requirements in mind (firewall, AES encryption with US government certification).
The Tropos mesh offering is built on a number of innovative features such as self-organizing and self-optimizing. Robust and high performance intra-airport communication networking benefit from Tropos’ multiple communication paths, frequency channels and bands, dynamic routing, power control and data rate control.
Tropos is industrial strength shock and vibration certified, meeting the harsh outdoor environment requirements for airports. It is proven to withstand extreme heat, cold, wind, rain, snow, ice and humidity, including hurricanes.
Tropos mesh supports dual radio (2.4 GHz & 5 GHz) and next generation wireless standards. Tropos Mesh OS leverages multiple paths, channels and bands to create robust, high performance networks.
The diverse AFS Ethernet product line are resilient, compact, rugged, and support multiservice requirements including built-insecurity. AFS and EDS500 are product families of ruggedized industrial Ethernet and Ethernet/SHDSL switches and FSK modems especially designed to support critical infrastructure connectivity by enhanced robust communication technology offering minimal downtime, predictive failure notification and encrypted management.
Intra-airport communication can combine the benefits of Tropos, AFS, and XMC20 product lines.
Intra-airport airport communication, serving operational needs of airport staff, includes the following services:
- Voice/audio
- Video streaming
- CCTV and video surveillance
- Push-to-talk (PTT) voice
- Data communication, including text, graphics, images, files, databases, audio and video
- VPN