The DO-III Expulsion fuse link is an oil-immersed, expulsion-type, fuse assembly for use in the DO-III draw-out load break expulsion fuse holder or equivalent. It is designed for use with single and three-phase pad-mounted transformers filled with transformer oil or other approved fluid. The DO-III expulsion fuse link is designed to protect the distribution system in the event of an internal transformer fault, secondary fault, or severe overload.
Product scope
- System voltage through 23 kV
- Current ratings: through 150 A
Why Hitachi Energy
- Robust, proven product
- Lead time four weeks or less