Choose your region and language

Go

Menu

Generator Step-up (GSU) Transformers (GSU)

Generator step-up transformers (GSU) are the critical link between the power station and the transmission network, often operated day and night at full load. They must be built to withstand extreme thermal loading without aging prematurely. Hitachi Energy has successfully passed the world's first and highest voltage short circuit test on a 315 megavolt ampere (MVA), 765 kilovolts (kV) generator step-up transformer (GSU).

The generator step-up transformer (GSU) takes the voltage from the generator voltage level up to the suitable transmission voltage level.

These GSU transformers are located in a power station and are built as single-phase or three-phase units.

There are two (2) basic technologies for designing and manufacturing: core and shell. With shell-formed transformers, the primary and secondary are on one leg and surrounded by the core. With a core-formed transformer, cylindrical leg windings cover the core legs.

 

Why Hitachi Energy

  • Short circuit performance at twice the industry standard
  • One global approach - bringing consistency, delivery performance, and technology
Generator step-up transformers (GSU)
Hitachi Energy's power transformers

Power Transformers

Transformer service

Transformer Insulation and Components

Transformers

Something caught your eye?

Our sales team will get in touch with you