Choose your region and language

Global
Argentina
Australia
Austria
Bahrain
Brazil
Bulgaria
Canada
Chile
China
Colombia
Czech Republik
Denmark
Egypt and North Africa
Finland
France
Germany
Greece
Hungary
India
Indonesia
Iraq
Ireland
Italy
Japan
Jordan
Kuwait
Malaysia
Mexico
New Zealand
Norway
Oman
Pakistan
Panama
Peru
Philippines
Poland
Portugal
Qatar
Saudi Arabia
Singapore
Slovakia
South Africa
South Korea
Spain
Sweden
Switzerland
Taiwan, China
Thailand
Türkiye
Ukraine
United Arab Emirates
United Kingdom
United States
Vietnam
English
Spanish
English
German
English
Portuguese
English
English
French
Spanish
Chinese
Spanish
English
English
English
English
French
German
English
English
English
English
English
English
Italian
Japanese
English
English
English
Spanish
English
English
English
English
Spanish
Spanish
English
Polish
English
English
English
English
English
English
English
Spanish
Swedish
German
French
Italian
English
English
English
English
English
English
English
English
Go

Menu

Release of PCM600 version 2.10

Product Release | Västerås, Sweden | 18.02.2020 | 5 min read

PCM600 version 2.10

The evolution of PCM600 continues with this brand new version

Protection and Control IED Manager (PCM600) version 2.10 has been released. PCM600 provides versatile functionalities for the entire life cycle of all Relion® Protection and Control IED applications.                     

New features and benefits / feature enhancements

IEC 61850
Further enhancement, to support for mixed editions of IEC 61850.

  • IED configuration can be now migrated from IEC 61850 edition 1 to edition 2 and vice-versa*.

Increased efficiency 
IEC 61850 improvements:

  • Automatic creation of Report control block when DataSet is created
  • Consistency check for logical node on import of SCD

Application Configuration improvements:

  •  Reference partner variables information in printout
  • Graphical Indication for unconnected variables

Communication management improvements:

  • Import/Export of protocol mapping, mass change of mapping.

Cybersecurity 
Defense in depth:  

  • Federal Information Processing Standard (FIPS) 140-2 compliant
  • Central account management with Active Directory*

Improved usability
Parameter settings:

  • Compare protection settings, graphically

Application configuration:

  •  User defined name can be bigger than before 

Signal Matrix:

  •  I/O mapping export in XML file
  • Pattern copy/paste of connections

Quality improvement

  •   Improved robustness of the software. 

Support for newer operating system

  •   Windows Server 2019

Other additions

  • Virtualization, e.g. using Citrix virtual app and desktop.

Note: *Availability of the feature depends on Connectivity Package.

Documentation

Following documentation is available and can be found on the PCM600 product page and the Hitachi Energy Substation Automation Software Library:

  • PCM600 Installation guide
  • PCM600 Readme file
  • PCM600 Product guide
  • PCM600 Getting started guide

The PCM600 user documentation is available as on-line help in PCM600 included in PCM600 installation.

Technical requirements on environment       

Hardware and software requirements.

  • The supported operating systems and hardware requirements are described in the PCM600 installation guide. The guide also cover how to install for distributed environment\virtualization.
  • Using PCM600 requires that the applicable IED Connectivity Package has been installed. The connectivity packages can be downloaded from the Update Manager of PCM600. Furthermore the IED Connectivity Packages for 670, 650 and SAM600 series are also available on a separate IED Connectivity Package DVD that is delivered together with the IEDs, whereas the IED Connectivity Packages for 640, 630, 620, 615, 611, 610, RIO600, RBX615, PML630, SSC600, REX521, RE_54_, SPACOM and REF542plus can also be downloaded from the Substation Automation portal.
Products supported in this release

PCM600 version 2.10 supports the following protection and control products:

  • Relion® family and supporting products: 670, 650, 640, 630, 620, 615, 611, 610, 601, REB500, RIO600, PML630, PWC600, GMS600, SAM600, SSC600
  • REF542plus
  • REX521 and RE_54_ series
  • Selected SPACOM relays
Features and benefits in previous versions of PCM600
IED Connectivity Package support for PCM600 2.10

For the best performance we recommend the latest versions/revisions of the IED Connectivity Packages available in the PCM600 update manager to be used together with the PCM600 2.10.

Life cycle statement

The PCM600 2.10 will replace all previous versions of PCM600. The replaced versions will be moved to obsolete phase in the software life cycle policy, which means that they will no longer be maintained.

Ordering and delivery information

PCM600 2.10 is license free and can be downloaded free of charge from the Hitachi Energy Substation Automation Software Library. PCM600 can also be ordered on a DVD using the following ordering number:

Software  PCM600 2.10                           

Ordering number PCM600-210

Installation

The installation of PCM600 2.10 is started by running the installation program (PCM600.exe).

Notes: PCM600 2.10 can be installed in parallel to already installed PCM600 versions like 2.9, 2.8, 2.7, 2.6, 2.5 or earlier.

Known limitations and supporting information

For technical limitations and supporting information, please refer to the PCM600 readme file. Some PCM600 functionality might not yet be available in all the available Hitachi Energy IEDs. For further information please refer to the release notes of the IEDs and its Connectivity Packages.

Main functionality

The Protection and Control IED Manager PCM600 tool provides versatile functionalities for the entire life cycle of all Relion® Protection and Control IED applications. This easy-to-handle tool helps you to manage your protection and control equipment all the way from application and communication configuration to disturbance handling. Designed to communicate, PCM600 interacts with IEDs over the fast and reliable TCP/IP via corporate LAN or WAN, or alternatively directly through the communication port at the front of the IED.  

The PCM600 tool is able to read and write all configuration and setting data of an IED with a single command.  The user interface, workflow and the IEC 61850-based data model in PCM600 are designed according to the same philosophy as the Relion® Protection and Control IEDs, ensuring smooth and seamless integration between the tool and the IEDs. PCM600 also secures the projects and data created with earlier versions of the PCM600 tool, which enables full backwards compatibility.

Kind regards,

Raghuvendra Singh, Global Product Manager
Gaurav Srivastav,  Product Manager