Mobile capacitor bank
Mobile reactive power compensation system with modular fixed or multistage switched capacitor steps that can compensate to a preset power factor
The mobile capacitor banks is a packaged factory assembled and tested reactive compensation system with modular fixed or switched capacitor steps, which automatically compensate an individual load or the network to maintain a preset level of power factor. The capacitor bank is mounted on a trailer and can be moved from one substation to another.
Applications
The mobile capacitor bank can be used for seasonal load in the grid (like in agriculture and certain industries), during maintenance of existing capacitor bank or when the reactive power required is higher than the installed Mvar during peak load time.
Why Hitachi Energy?
- Hitachi Energy's premium range of components
- Factory tested
- Integrated design of primary and secondary equipment
- Range of enclosure types to suit a variety of applications
- Proven Hitachi Energy design reducing life cycle costs
- Fully enclosed design protecting live parts
- Type tested bus bar system on selected models
- Modular in design and easily expandable
- Re-locatable asset- can be moved as plant demand change
- Flexibility in the range of options available to suit various types of applications
Brief performance data
| Mobile capacitor bank | |
|---|---|
| Voltage | Up to 36 kV |
| Maximum output | ≤ 20 Mvar |
| Frequency | 50 or 60 Hz |
| Location | Indoor or outdoor |
| Ambient temperature | -40/ +55≤ºC |
| Altitude | <1000 m above sea level |
| Humidity | Max 90% RH non-condensing |
| Insulation level | ≤ 12 kV 28/75 kV BIL ≤ 12 kV - 17.5 kV 38/95 kV BIL ≤ 17.5 kV - 24 kV 50/125 kV BIL ≤ 24 kV - 36 kV 70/170 kV BIL |
| Short circuit current | Up to 50 kA for 1 second |
| Bank configuration | Fixed, switched, single or multistep |
| Standards | IEC, ANSI, IEEE and CSA |