PQstorITM R3 inverter for Battery Energy Storage Systems (BESS)
PQstorITM R3 efficiently addresses the fast-growing battery energy storage market's needs for both off-grid and grid-tied (on-grid) ESS applications.
With PQstorITM R3, your Energy Storage System (ESS) can deliver all behind-the-meter applications (backup power, power reliability, increased self-consumption, demand charge reduction, retail arbitrage, and time-of-use billing). Additionally, if used in small utility-scale energy storage, it can support frequency response, capacity firming and integration of renewables and fast EV chargers.
Key characteristics
- Modular and scalable:
The PQstorITM R3 is designed with a modular concept, allowing addition of units in parallel to increase output power. Each module delivers up to 30 kW, and up to 16 modules can be connected in parallel, achieving a total power output of up to 480 kW in a single setup. For larger systems, the PQstorITM R3 sets can be connected together to deliver even larger power. - High performance and safety:
Safety and performance are at the core of the PQstorITM R3. It features a three-level IGBT architecture that ensures low losses and high efficiency. Enhanced protection is provided through AC/DC fuses and EMC filtering, while dedicated fans improve thermal capability, ensuring reliable operation even under demanding conditions. - Flexible and easy to integrate:
The PQstorITM R3 supports flexibility and simple integration. It works seamlessly with most third-party controllers that communicate over the MODBUS TCP/IP protocol. Its broad DC voltage window makes it compatible with various battery setups, and its easy mounting and connection features simplify installation. - Enhanced communications features:
Communication is key for energy storage systems, and the PQstorITM R3 excels in this area. The PQconnecT is a DIN rail-mounted Modbus TCP/IP to CAN converter that facilitates communication with external controllers. The system includes a Modbus TCP/IP interface for integrating into ESS, Wi-Fi for module parameter settings, and a micro-USB port on the front panel for servicing and firmware updates. - Off-grid capability:
The PQstorITM R3 is equipped with advanced off-grid capabilities, making it ideal for building off-grid energy storage systems. It features Black-Start, which allows the system to establish a grid after a blackout. The planned transition from grid-tied to off-grid mode (and back) is seamless, ensuring uninterrupted power supply. Additionally, the system offers a fast dynamic response to variations in load and can handle asymmetrical loads efficiently. - Comprehensive grid code coverage:
PQstorITM R3 comes with Grid Code Profile manager (GCP), which adjusts the unit to various grid code requirements. The ESS integrator can upload a desired grid code profile from the list previously prepared by Hitachi Energy. Look for the growing library of PQstorITM R3 grid codes.
Applications
The PQstorITM R3 inverter is is ready for integration into ESS systems targeting:
- Wide range of behind-the-meter ESS services
- Small and medium-sized industrial ESS installations
- ESS for commercial buildings
- ESS for data centres
- EV charger infrastructure support
- Renewable energy integration and capacity firming
- Frequency response support in areas with weaker grids
- Second-life use of automotive Li-Ion battery modules
PQstorITM R3 30 kW module