AirRIP® Flex
(up to 550 kV)
Powered by our vast experience from designing thousands of bushings, AirRIP® flex reveals a new universe of solutions. Enabling transformer manufacturers and operators to accelerate their value creation endeavors, AirRIP® flex delivers customized and certified bushings through an efficient purchasing process & product delivery, easy installation & product upgrade facilities. AirRIP® flex bushings are completely dry, explosion-proof, and fire-resistant, allowing high application temperatures. AirRIP® flex is produced in a wide variety of designs and thus can easily fulfill specific customer requirements.
Key Technical Features:
- Partial discharge-free dry bushing
- Certified by independent institutes for alternative transformer fluids
- Certified for highest seismic resistance (IEEE- 693-2018) by utilizing a lightweight and FEM-optimized product design
- Fast and easy installation without draining the transformer oil enabled by our patented QuickConnect™ system. Watch the QuickConnect™ video to discover its benefits.
Product Scope:
Technology | Resin Impregnated Paper (RIP) |
Voltage | 245 to 550 kV for mineral oil 52 to 550 kV for alternative fluids |
Current | ≤ 5000 A |
Outdoor insulator | Porcelain and composite insulators with silicone sheds |
Conductor system | Draw lead Fixed bottom contact Removable rod conductor Draw rod conductor |
AirRIP®ᶠˡᵉˣ up to 550 kV
[sample photo placeholder for multiple photos]
[sample place holder for multiple photos]
AirRIP® Flex (up to 550 kV)
Know the key benefits
Your "one-stop-shop" supplier
For Transformer OEMs
- Find a pre-certified bushing solution for almost all specifications
- Speed up your quotation request to secure an assured and industry-leading delivery time
- Download your comprehensive bushing documentation instantaneously
- Accelerate your commissioning work with our pluggable QuickConnect bushing connection
- Partner with us as your unique “one-stop-shop” supplier
Simplify bushing replacements
For Transformer Operators
- Benefit from our 24/7 customer helpdesk, remote services, and tailored bushing service and diagnostic packages
- Minimize unplanned downtime with TXpert™ bushing monitoring
- Simplify bushing replacements and upgrades enabled by AirRIPᶠˡᵉˣ customization flexibility
- Shorten your bushing replacement time with our pluggable QuickConnect bushing connection
AirRIP® Flex (up to 550 kV)
Get to know more
AirRIP® Flex (up to 550 kV)
Related Documents
AirRIP® Flex (up to 550 kV)
Services to keep your bushings fleet fit
Not sure about your perfect fit?
See our related offerings
Technical product guide
Find a specific product by filtering various parameters
COMPAS
Visit our web-based product selector application tool for bushings and on-load tap-changers catalog that aims to increase product knowledge, facilitate selection, and to know the correct product use to fit your requirements.