The Hitachi Energy GOE bushing is an oil-impregnated condenser bushing for transformer oil-air application, which is available in two designs. The classic GOE line of bushings is available for the entire voltage range from 52 to 1200 kV. The GOE (2) line of bushings provides a lighter weight and more compact bushing for lower current ratings and is available for three specific voltage classes: 362, 420, and 550 kV. The maximum rated current for GOE is 5000 A, and for GOE (2), it is 1600 A, depending on size.

Key Technical Features:

  • Type GOE and GOE (2) bushings are equipped with a 20 kV test tap, and the conductor arrangement can be either draw lead or Hitachi Energy's QuickConnect draw rod system.
  • Type GOE bushing can be installed with an inclination of up to 60° (except GOE 1425) from the vertical without any special precautions, whereas GOE (2) is limited to 30° from the vertical.

Product Scope:

Technology     Oil-Impregnated paper (OIP) with porcelain insulator
Voltage 52 - 1200 kV
Current ≤ 5000 A
GOE (52 to 1200 kV)

GOE Bushing

GOE OIP Transformer Bushings

GOE OIP Transformer Bushings

Services to keep your bushings fleet fit

Support team            

Our team is available 24/7.

Product lifecycle overview    

Check out delivery states and details.

COMPAS Application Tool

Visit our web-based product selector application tool for bushings and on-load tap-changers catalog that aims to increase product knowledge, facilitate selection, and know the correct product use to fit your requirements.

Not sure about your perfect fit?

Bushing replacements

Technical Product Guide

Find a specific product by filtering various parameters