Choose your region and language

Go

Menu

Hitachi Energy offers both high-voltage and low-voltage bushings designed for use in pad or surface-mounted transformers. The bushings insulate the current-carrying conductor from the tank, allowing for the airside conductor and transformer lead termination. Both the high and low-voltage bushings conform to ANSI/IEEE standards.​
​
High-voltage bushing wells are distribution-class bushing wells rated through 34.5 kV system voltage, 150 kV BIL line-to-ground, and 200 amperes. They are molded from a glass-reinforced, high-temperature nylon resin. They are designed to mate with all bushing inserts conforming to the appropriate sections of IEEE 386-2006. In addition to the fixed stud bushing well, Hitachi Energy offers a removable stud version. ​

Pad-mounted HV Bushing Well

Product scope:

Technology System Voltage Current Ratings
Non-condenser through 34.5 kV 200 A

Pad-mounted HV Bushing Wells

Pad-mounted HV Bushing Wells

Services to keep your bushings fleet fit

Bushings services

Browse our services for bushings

Hitachi Energy Customer Connect Center

Support team

Our team is available 24/7.

Product Lifecycle Management System

Product lifecycle overview

Check out delivery states and details.

Not sure about your perfect fit?

Bushing replacements

Technical product guide

Find a specific product by filtering various parameters

Digital marketing media (website ad, email, social network, SEO, video, mobile app) E-commerce and online shopping concept with icons, Pay Per Click (PPC) dashboard, business technology development

COMPAS

Quickly find the right transformer bushings and tap-changers with our easy-to-use online tool.