Pad-mounted LV Bushings
Hitachi Energy offers both high-voltage and low-voltage bushings designed for use in pad or surface-mounted transformers. The bushings insulate the current-carrying conductor from the tank, allowing for the airside conductor and transformer lead termination. Both the high and low-voltage bushings conform to ANSI/IEEE standards.
The one-inch and five-eighth-inch low-voltage bushings are molded from a glass-reinforced, high-temperature nylon resin. The inch-and-a-quarter low-voltage bushing is molded from polyester resin. All of the low-voltage bushings provide a spade terminal for internal connection and a threaded stud for external connection.
Product scope:
| Technology | Voltage | Current |
|---|---|---|
| Non-condenser | through 600 kV | 600 A through 2000 A |
Pad-mounted LV Bushings
Related Documents
Pad-mounted LV Bushings
Services to keep your bushings fleet fit
Not sure about your perfect fit?
See our related offerings
Technical product guide
Find a specific product by filtering various parameters
COMPAS
Quickly find the right transformer bushings and tap-changers with our easy-to-use online tool.