Hitachi Energy offers a complete range of bushings made of epoxy and cycloaliphatic resin:

  • Resin bushing with plug connection with inner cone
  • The monophase and quadriphase bar bushing ​
  • Low-voltage and high-voltage bushings for pad-mounted transformers

Product scope:

  • Oil and gas insulated transformers, switch gears, capacitors
  • Indoor and outdoor applications
  • For vertical or horizontal mounting
Type T bushing
Bushing Classification Related Standard Um Maximum Voltage (kV) Ir
Nominal Current (A)
Drawing
Epoxy Resin Bushing Low Voltage 1,1 kV ≤ and 2.500 A ≤ BS 2562 1,1 800  
1,1 1400  
EN 50336 1,1 1600  
1,1 2500  
EN 50387 1,1 1600  
1,1 2000  
1,1 2500  

Something caught your eye?

Our sales team will get in touch with you