Bypass thyristor
The bypass thyristor, 5STP 10L8500, is a new semiconductor device that offers three modes of operation:
- Normal operation: Device is blocked permanently.
- Protection mode: Device is irreversibly shorted by a surge current event (ITSM / I2t) triggered through the gate.
- SCFM mode: Continuous stable long-term short circuit mode.
A typical application is short-circuiting faulty cells in a multilevel converter topology (MMC). The thyristor housing will not rupture when passing currents up to, or exceeding, 363 kA or 217 MA2s. After a fault, the device operates as a stable short circuit for more than a year.
| Part number | VDRM (V) | VDCN (V) | ITSM (kA) | Package (mm) | Offer |
|---|---|---|---|---|---|
| 8400 | 4000 | 290 | 120/78 |
Request |