Choose your region and language

Go

Menu

Hitachi Energy's range of breakers runs from the compact to the comprehensive, offering protection in flexible form factors suited to every application.

Protection goes beyond generators and motors to encompass feeders, transformers, and capacitor banks to name a few. Overcurrent and earth-fault protection are available where needed, and breakers can be fitted to standard 19-inch frames or mounted onto a DIN rail as preferred.

Breaker protection REQ650 provides a standalone solution for applications where the integration of the breaker failure protection or automatic reclosing function into the mainline protection IED (Intelligent Electronic Device) is not preferred or suitable. This IED also offers local back-up protection, synchronizing, synchro check, and energizing check functionality to enable well-structured and reliable protection for various applications.

Generator Circuit-breaker for power plants

Our products

Get Guidance From Our Experts

Whether you're exploring our solutions or evaluating your next steps, our team is here to help. Speak with specialists who understand your challenges, provide clarity, and guide you toward the right fit for your operations.