The COMBIFLEX-S family of relays has a simplified design in terms of mounting and connection. The relays can be directly flush or DIN-rail mounted without the need for additional relay cases or equipment frames. Standard ring or fork type lugs can be used to terminate the wiring. Up to two wires of 2.5 sq. mm, each can be connected per terminal. The COMBIFLEX-S family of relays still retains the functional and technical data of the proven COMBIFLEX family.

COMBIFLEX-S offers additional choices with regard to mounting and connection options. This series is available to customers who prefer direct flush mounting and screw type connections using ring or fork type lugs. The COMBIFLEX-S family of relays still carries the robust design of the COMBIFLEX relays.

Benefits

Proven COMBIFLEX family
No additional accessories
Flexible in mounting
Quality & Performance
Cost Effective

Contact us

Submit your enquiry and we will contact you