For protection and control of power transformers and reactors, Hitachi Energy offers a range of devices suitable for any environment. The IEDs (Intelligent Electronic Devices) offer fast and selective protection to step-up transformers, two-winding, and three-winding as well as special railway transformers.
Hitachi Energy's transformer protection range is part of the Relion product family, incorporating the core values of IEC 61850 and showcasing Hitachi Energy's leading-edge technology and application experience.
The RET670 and 650 IEDs (Intelligent Electronic Devices) provide fast and selective protection, monitoring, and control for all types of transformers, such as two and three-winding transformers, step-up transformers in power stations, and special railway transformers.
In addition, RET670 offers state-of-the-art protection for autotransformers, phase-shifting transformers, and shunt reactors including apparatus control. With up to six three-phase restraint current inputs into differential protection, it allows for multi-breaker substation arrangements on any transformer side. The advanced RET670 and RET650 communication capabilities allow you to integrate these IEDs into your substation automation system or use them as stand-alone multifunctional units.
Get to know more
Related offering
Get Guidance From Our Experts
Whether you're exploring our solutions or evaluating your next steps, our team is here to help. Speak with specialists who understand your challenges, provide clarity, and guide you toward the right fit for your operations.