Skid-mounted Substations

Skid-mounted Substations offer fast and easy deployment, minimizing civil works as well as installation and commissioning effort on site.

These factory-assembled and -tested solutions are available for voltages up to 420 kV and are ideally suited for semi-permanent usages. These include grid integration of renewable sources, and power supply to industrial operations including mining and exploration sites.

Configurations are customized, spanning from a line bay to a complete H substation, and they comply with local grid codes and standards. The scope of supply covers the complete assembly which may include: 

  • Power transformers
  • AIS, GIS or hybrid switchgear
  • Protection and control equipment
  • Auxiliary systems including batteries and battery chargers, fire detection systems, etc.
  • Optional equipment such as generators
Hitachi Energy skid-mounted substations

Something caught your eye?

Our sales team will get in touch with you