A world-class transformer portfolio designed for redefining reliability and excellence in transformers for nuclear power.
Why Nuclear Energy Matters
As the world accelerates toward decarbonization, the need for stable, clean, and reliable energy has never been more urgent. While solar and wind are essential to the transition, they are inherently variable. Nuclear energy provides a vital complement — offering round-the-clock, carbon-free power with high energy density and minimal land use.
It is one of the most dependable and efficient energy sources available. And it’s poised to play a defining role in enabling a secure and sustainable energy future.
But the reliability of nuclear power depends on the resilience of every single component in the energy system — especially the transformers.
Introducing TXellence:
A Portfolio Engineered for Nuclear-Grade Performance
TXellence is Hitachi Energy’s global portfolio of transformers designed specifically for the stringent demands of nuclear energy.
More than just a brand, TXellence is our commitment to:
Safety
Uncompromising quality
Consistent performance
Engineering precision
Proven reliability
Whether it’s a power or distribution transformer, dry-type or liquid-filled, core or shell, conventional or digitally enabled — every TXellence transformer is designed to perform with excellence.
Why TXellence?
Proven Nuclear Experience:
- Over 50 years of nuclear project experience
- More than 250 nuclear-grade transformer deliveries
- Trusted by 70% of the world’s nuclear power operators
Built for the Most Demanding Conditions:
- Seismic-qualified products
- Arc containment through TXpand® rupture-resistant tank
- Fire-risk mitigation with RESIBLOC® dry-type transformers
- Full digital monitoring through the TXpert™ ecosystem
Global Standardization & Quality Assurance:
Applications Across the Nuclear Energy Lifecycle
TXellence transformers serve critical functions across the nuclear plant lifecycle — from grid interface and auxiliary services to backup systems and emergency shutdown. Each solution is designed to comply with international nuclear codes, standards, and customer-specific requirements.
Digitally Connected, Future Ready
Every TXellence transformer is enabled to connect with the TXpert™ Ecosystem, allowing:
Explore the Portfolio
TXellence includes:
Contact us to know more about TXellence Transformers
Submit your enquiry and we will contact you