Choose your region and language

Go

Menu

Our ground-mounted distribution transformers are engineered to deliver safe, efficient, and adaptable power solutions across a wide range of applications, including utility distribution networks, sub-transmission systems, industrial facilities, infrastructure projects, and commercial buildings.

Built to meet IEC standards and other regional or local compliance requirements, these transformers offer maximum tamper resistance, operational safety, and long-term reliability in demanding environments.

With a selection of insulating fluids—including mineral oil, ester fluids, and other eco-friendly alternatives—and a variety of customizable design configurations, our transformers provide the flexibility to meet your technical and environmental needs. 

Product scope:

Small Distribution Transformers (SDT) Medium Distribution Transformers (MDT) Large Medium Distribution Transformers (LMDT) Large Distribution Transformers (LDT)
  • up to 315 kVA
  • High-voltage: ≤36 kV
  • >315 kVA, ≤3150 kVA
  • High-voltage: ≤36 kV
  • >3150 kVA, ≤10000 kVA
  • High-voltage: ≤36 kV
  • Forced cooling options are available
  • >10000 kVA, ≤35000 kVA
  • High-voltage: ≤66 kV
  • Forced cooling options are available
  • On-load tap-changer available

Why choose Hitachi Energy for Ground-mounted Distribution Transformers?

World’s largest installed base in distribution and traction transformers

Global footprint and supply chain ensure seamless support and reliable backup capacity to our customers

Constant investment in R&D for Distribution and Traction Transformers

Committed to safety, quality, and sustainability in every product and solution

The most comprehensive transformers' portfolio in the industry, with transformers available that comply with global and regional/local standards for any application

Dry-type distribution transformers
Liquid-immersed Distribution Transformers
Distribution and Traction Transformers
Transformers