Medium-Voltage Power Stations
Hitachi Energy’s prefabricated, modular, and scalable skidded medium-voltage (MV) stations are designed for large-scale solar PV, battery energy storage systems (BESS), and hybrid projects developed by utilities and independent power producers (IPPs).
Key Highlights
- Modular design
- Prefabricated
- Pretested
- Faster time-to-energize
-
Product details
-
Resources
Overview
Assembled and factory-tested before delivery, the MV stations are ready for rapid and easy energization on-site while reducing site-based construction risks. They can be tailored to meet specific project needs and grid-code requirements.
The stations are scalable to allow easy upgrades or expansion, and they are designed to be replicated across sites to standardize fleet operations and reduce installed base complexity.
Available in blocks up to 6 MVA, Hitachi Energy’s MV power stations feature digitally enabled power converters, power transformers, and an MV switchgear in a compact footprint. The solution supports up to 11.5 MVA for MV grid connections up to 34.5kV.
Benefits
Faster project deployment
Medium-voltage power stations are factory-built and tested before delivery, helping reduce on-site construction activities, simplify installation, and accelerate project energization.
Reduced project risk
By shifting assembly and testing from the field to the factory, the solution helps improve quality consistency, enhance site safety, and reduce construction-related risks.
Scalable platform
The modular architecture supports capacity expansion and future project growth while maintaining a standardized design approach across installations.
Standardized fleet operations
A repeatable platform enables utilities and IPPs to deploy consistent infrastructure across multiple sites, reducing operational complexity and simplifying maintenance.
Features
Hitachi Energy’s latest power conversion platform
Compact and flexible, the all-in-one station simplifies commissioning by integrating the MV transformer, switchgear, auxiliary power supply, and monitoring and control systems.
Quick installation and easy maintenance
The MV station enables simple and fast installation, while direct access to the transformer and switchgear ensures quick connections and streamlined maintenance.
Reliability under extreme conditions
Designed for high safety and reliability, the solution features a space-saving footprint while enabling easy transportation to any remote location.
Dedicated space for battery ancillary services
The station includes reserved space for an auxiliary transformer.
Related products
Get Guidance From Our Experts
Whether you're exploring our solutions or evaluating your next steps, our team is here to help. Speak with specialists who understand your challenges, provide clarity, and guide you toward the right fit for your operations.