Scegli la tua regione e lingua

Vai

Menu

PCS6000 frequency converters are an economic and efficient solution to convert the supply electricity to the appropriate load frequency. PCS 6000 frequency converters work very efficiently even at partial load while requiring only a small footprint.

PCS6000 frequency converter packages (frequency converters, transformers and heat exchanger) are offered to system integrators. Hitachi Energy also offers comprehensive turnkey frequency converter solutions. 

The PCS6000 series enables low total costs of ownership thanks to high efficiency also under partial-load conditions and low maintenance costs

More Benefits:

  • Small footprint due to high power density design and water cooling
  • Scalable solution - Power range: 10 – 120 MVA 
  • Converter packages (including transformers and heat exchanger) facilitate a seamless project execution
  • Proven service concept (international Hitachi Energy service organization with local support, service and remote diagnostic by experts) 
PCS6000