Choose your region and language

Go

Menu

Delivery times for components (Hefei, China)

Remark

  • Validation: Till December 31st.
  • Standard delivery time refers to ex-works Hefei Hitachi Energy date with full order confirmation.
  • Any exceptional cases (urgent/big volume/special design orders) need to be further reviewed.

Type Standard delivery time
TOB 325, CT length <= 0.6 4 weeks
TOB 550, CT length <= 0.6 4 weeks
TOM 1050, CT length <= 0.6 4 weeks
TOB/TOM, CT length=0.8 11 weeks
TOB/TOM, on plateau areas 11 weeks
GOE On request
Dry bushing On request

Type Standard delivery time
UBB 4 weeks
UCG, <= 600 A 4 weeks
Tap changer with selector III on request
UCG, > 600 A 9 weeks
Tap changer with selector III on request
UCGRT 11 weeks
Tap changer with selector III or BUE2 on request
VUCGR(D/L)N 6-8 weeks
Tap changer with selector III on request
VUCGR(D/L)T 8-10 weeks
Tap changer with selector III on request

Type Standard delivery time
Standard type 8 weeks
Special type On request

Product family Standard delivery time
Air dehumidifier 30 days
Pressure release device 30 days
Oil level indicator 30 days
Buchholz relay & Oil relay 30 days
Gas sampling device 30 days
Porcelain bushing 120 days
HEDICO product 30 days
Import product On request
power plant engineer for substation

Contact us

Submit your enquiry and we will contact you