Metal enclosed capacitor banks MMCB
Reactive power compensation system with modular fixed or multistage switched capacitor steps that can compensate to a preset power factor
The MMCB is a packaged factory assembled and tested reactive compensation system with modular fixed or switched capacitor steps, which will automatically compensate an individual load or the network to maintain a preset level of power factor. The MMCB is a 'one stop shop' solution comprising of an integrated package of Hitachi Energy's premium range of primary and secondary equipment.
Applications
The MMCB can be used to improve power factor, increase voltage level and mitigate harmonics for both utilities and industrial users including mining, pulp and paper, chemical, petrochemical, wind farms, plastics and heavy industries.
Why Hitachi Energy?
The capacitor bank MMCB comes with:
- Protections are fitted (special protection on request)
- Hitachi Energy’s premium range of components
- Factory tested
- Integrated design of primary and secondary equipment
- Range of enclosure types to suit a variety of applications
- Fully enclosed design protecting live parts
- Flexibility in the range of options available to suit differing applications
- Up to 5 positions grounding switch for access maintenance
Brief performance data
MMCB |
|
| Voltage | 1-36 kV |
| Power | Based on requested design |
| Type | Shunt capacitor bank Band pass filter - Detuned filter bank - Tuned filter bank |
| Location | Indoor or outdoor |
| Protection degree | Maximum IP54 |
| Ventilation | Fan or air forced cooling |
| Bank configuration | Fixed or switched |
| Protection | Overcurrent, unbalance current, ground fault, ground connection, overvoltages (based on request) |