Hybrid Switchgear PASS M00 - 72.5 to 100 kV
Compact switchgear fully assembled and high-voltage tested in factory
PASS M00 belongs to Hitachi Energy innovative high-voltage hybrid switchgear family PASS (Plug and Switch System). PASS encloses all functions of a complete switchgear bay in a single module. The hybrid design makes use of traditional air-insulated busbars to connect with other equipment in the substation while enclosing the following bay functions in a single-phase gas-insulated housing:
Circuit breaker
Combined disconnector and earthing switches
Voltage transformers and Voltage sensors
- Current Transformers
Fast earthing switch option
Plug in cables option
PASS modules are completely factory assembled and tested, ready for rapid installation and energization.
Applications
Integration of renewable power to the grid
Remote mining connections
Mobile or skid mounted substations
Substation extensions or bay replacements
Why Hitachi Energy?
PASS is the most widely installed hybrid switchgear worldwide, protecting networks in different climates and applications
Delivered fully assembled and tested, allowing energization within 12 hours for a single bus bar configuration
Modular design enables highly customizable solutions in a short manufacturing time
A global service organization to support the equipment in operation through its entire lifetime
Brief performance data
| PASS M00 (72.5 - 100 kV) | |||
|---|---|---|---|
| Encapsulation | Single phase | ||
| Rated voltage | kV | 72.5 | 100 |
| Frequency | Hz | 50/60 | 50 |
| Rated current | A | 2000/2500 | |
| Rated breaking current | kA | 31.5 | 20 |
| Rated power frequency withstand voltage | kV | 140 | 185 |
| Lightning impulse withstand level - LIWL | kV | 350 | 450 |