Choose your region and language

Go

Menu

Active Front End (AFE) Power Converter

High-performance AFE power converters support efficient 800 VDC grid-to-rack architectures for next-generation data centers. 

Key Highlights

  • Advanced control and power capabilities for complex data center requirements and grid-code compliance
  • Supports 800 VDC rack designs
  • Streamlined power delivery from the grid to the server
  • Easy grid integration and low power consumption

Overview

Traditional data center architectures rely on several power conversion steps to provide direct current (DC) power to IT equipment. Hitachi Energy’s Active Front End (AFE) technology converts power at the medium-voltage level, reducing conversion stages and improving power-supply efficiency.

The converters support advanced 800 VDC architectures while facilitating the connection of DC-generating power sources, such as battery energy storage systems (BESS), hydrogen fuel cells, and solar photovoltaic power.

Designed for high-density data centers
Fast response and advanced active power management help meet the operational requirements of modern computing environments while supporting reliable power delivery.

Improve efficiency and reliability
By reducing conversion stages,  AFE technology can improve end-to-end efficiency by up to five percent, ensuring better energy utilization.

Reduce complexity
AFE power convertersintegrate with complementary Hitachi Energy data center solutions to strengthen power resilience, reduce outage risk, and ensure continuous operations while supporting the transition to a carbon-negative business future.


Benefits

Scalable architecture
Our AFE converters support racks that range from 100 kW to more than 1 MW using the same data center power infrastructure, allowing seamless expansion as power requirements increase.

Reduced copper requirements
Compared to traditional architectures, 800 VDC enables significant reductions in current, copper usage, and thermal losses across the data center backbone.

Improved reliability
Centralizing power conversion improves system reliability while simplifying fault detection and serviceability.

Built for next-generation AI
The converters are designed to meet the requirements of 1 MW racks and beyond, helping data centers support future computing demands and evolving AI architectures.


Features

Medium-voltage DC conversion
Power is converted at the medium-voltage level, reducing conversion stages and improving overall system efficiency.

Advanced active power control
Advanced active power management and fast response capabilities help meet the demanding operational requirements of modern data centers.

Optimized for 800 VDC architectures
The converters support advanced 800 VDC grid-to-rack architectures for efficient power delivery in high-density computing environments.

Integration-ready design
The integration-ready design works seamlessly with complementary Hitachi Energy data center power solutions to simplify deployment and strengthen power resilience.

Get Guidance From Our Experts

Whether you're exploring our solutions or evaluating your next steps, our team is here to help. Speak with specialists who understand your challenges, provide clarity, and guide you toward the right fit for your operations.