Photovoltaic Inverter (PVI)
PVI is a complete photovoltaic inverter station that empowers utility-scale solar plants to meet challenging grid codes. Ensure optimal performance with PVI, which delivers the power generated with top efficiency and stability, under all conditions. It is based on the same best-in-class power conversion platform as our AMPS solutions, enabling greater scalability and flexibility.
Key highlights
- Robust design for maximum power in extreme ambient conditions
- Form factor reduces installation costs
- Multilevel coordinated control ensures a fast dynamic response
- Full power rating up to 1500 VDC ensures efficient project sizing
- Product details
- Resources
Overview
Hitachi Energy’s Photovoltaic Inverter (PVI) station provides you with advanced control and power capabilities that are designed to meet complex technical requirements and the most challenging grid codes.
Based on the same industry-leading power conversion platform as our AMPS solutions, PVI also provides you with greater flexibility and scalability.
Improve efficiency and performance
PVI has an optimal design for AC-coupled solar + storage applications.
Streamline grid integration
You also gain easy integration to the grid and low power consumption.
Enhance services
Ancillary services capabilities (FRS, VRS, RR, etc.) are based on the most advanced control algorithms, including the virtual battery mode for spinning reserve.
Features
Fast dynamic response: PVI provides advanced power management capabilities that include:
- Voltage support
- Islanding
- Grid inertia
- Limited frequency regulation
- Limited capacity firming
- Ramp rate
Harsh environments: PVI can work in any possible scenario, thanks to advanced dust filtration and top-quality components:
- Effective operating conditions in remote high-altitude
- Coating on internal components and electronics to resist corrosive saline conditions
- Sealing elements and standard IP65 enclosure
- Protection against rain and humidity