Choose your region and language

Go

Menu

Variable speed drive (VSD) transformers

Available in dry-type or liquid-filled

Variable speed drives are used to control the speed of rotation of electronic motors in many industrial applications. Typically these are pumps, ventilators, compressors, belt conveyors, rolling mills, paper machines and an innumerable amount of different machines used in manufacturing and other industries. VSDs are also used in power generation and gas expanders.

Product scope

  • Low voltage VSDs are typically from 200 to 4,000 kVA for two-winding transformers
  • Low voltage VSDs are typically from 160 to 5,000 kVA for three-winding transformers
  • Power range for MV drives is typically 500 kVA - 40 MVA

Why Hitachi Energy?

  • Proven track record of more than 6,000 units built in the last 30 years
  • Common design tools for all kind of drive supplier
  • Compact and low-weight transformers fully comply with the customers' specifications
  • Ex-certified transformers for industry where needed (oil and gas industry)
power plant engineer for substation

Contact us

Submit your enquiry and we will contact you