The Hitachi Energy GOM bushing is a 245 kV oil-impregnated transformer bushing for oil-air application. It is similar in design to the high-end GOB bushing but for higher currents. Maximum rated current 1600 A. The GOM bushing is equipped with a 2 kV test tap and can be installed with an inclination of up to 45° from the vertical without special precautions.

Product Scope:

Technology     Oil-Impregnated Paper (OIP) with porcelain insulator
Voltage 245 kV
Current 1600 A
GOM (245 kV)

GOM Bushing

GOM (245 kV)

GOM (245 kV)

Services to keep your bushings fleet fit

Support team            

Our team is available 24/7.

Product lifecycle overview    

Check out delivery states and details.

COMPAS Application Tool

Visit our web-based product selector application tool for bushings and on-load tap-changers catalog that aims to increase product knowledge, facilitate selection, and know the correct product use to fit your requirements.

Not sure about your perfect fit?

Bushing replacements

Technical Product Guide

Find a specific product by filtering various parameters