GARIP®
GARIP® transformer bushings are dry resin-impregnated paper bushings designed for oil-gas applications. They are available from 72.5 to 550 kV and have a maximum rated current of 4000A.
GARIP® bushings can be installed at any angle from horizontal to vertical and are equipped with a 2 kV test tap; a 20 kV test tap is available upon request. All interfaces and mechanical load requirements conform to the IEC 62271-211 standard. All bushings are produced in a wide range of designs, allowing for easy customization.
GARIP® Eco series is type-tested and certified for various non-SF6 insulation gases.
Product scope:
- Voltage: 72.5 - 550 kV
- Current: ≤ 4000 A
- GARIP® is certified for SF6 gas
- GARIP® Eco is certified for non-SF6 gases
- Technology: Resin impregnated paper (RIP)
GARIP® RIP Transformer Bushings
Services to keep your bushings fleet fit
Not sure about your perfect fit?
See our related offerings
Technical Product Information
Find a specific product by filtering various parameters
Something caught your eye?
Our sales team will get in touch with you