Choose your region and language

Go

Menu

Hitachi Energy offers rotary de-energized tap-changers type DPC for liquid-filled power transformer applications. Strong cylinder structure and design based on our existing mature on-load tap-changer technology ensures high reliability and performance.

 

Product scope

  • Single-phase linear regulated type
  • Range: Um ≤ 300 kV, Ir ≤ 3200 A
  • Maximum number of operating positions: 5
  • Compliant with IEC, IEEE, and GB standards

 

Why Hitachi Energy

  • Mature design with optimization
  • High reliability
  • Type tested according to IEC, IEEE, and GB standards
  • Little to no maintenance

Something caught your eye?

Our sales team will get in touch with you