GOE OIP Transformer Bushings
The Hitachi Energy GOE bushing is an oil-impregnated condenser bushing for transformer oil-air application, which is available in two designs. The classic GOE line of bushings is available for the entire voltage range from 52 to 1200 kV. The GOE (2) line of bushings provides a lighter weight and more compact bushing for lower current ratings and is available for three specific voltage classes: 362, 420, and 550 kV. The maximum rated current for GOE is 5000 A, and for GOE (2), it is 1600 A, depending on size.
Key Technical Features:
- Type GOE and GOE (2) bushings are equipped with a 20 kV test tap, and the conductor arrangement can be either draw lead or Hitachi Energy's QuickConnect draw rod system.
- Type GOE bushing can be installed with an inclination of up to 60° (except GOE 1425) from the vertical without any special precautions, whereas GOE (2) is limited to 30° from the vertical.
Product Scope:
Technology | Oil-Impregnated paper (OIP) with porcelain insulator |
Voltage | 52 - 1200 kV |
Current | ≤ 5000 A |
GOE Bushing
GOE OIP Transformer Bushings
Related Documents
GOE OIP Transformer Bushings
Services to keep your bushings fleet fit
Not sure about your perfect fit?
See our related offerings
Technical Product Information
Find a specific product by filtering various parameters