Choose your region and language

Go

Menu

The Hitachi Energy TOE bushing is a 550 kV oil-impregnated transformer bushing for oil-air application with a maximum rated current of ≤ 4000 A in accordance with GB/T 4109 Standard.

Key Technical Features:

  • Type TOE bushing is equipped with a test tap and center-tube conductor.
  • Type TOE bushing can be installed with an inclination of up to 30° from the vertical without special precautions.

Product Scope:

Technology     Oil-Impregnated Paper (OIP) with porcelain insulator
Voltage 550 kV
Current ≤ 4000 A
TOE OIP Transformer Bushings

TOE Bushings

TOE OIP Transformer Bushings
TOE OIP Transformer Bushings

Services to keep your bushings fleet fit

Support team

Our team is available 24/7.

Product lifecycle overview    

Check out delivery states and details.

COMPAS Application Tool

Visit our web-based product selector application tool for bushings and on-load tap-changers catalog that aims to increase product knowledge, facilitate selection, and know the correct product use to fit your requirements.

Not sure about your perfect fit?
Bushing replacements

Technical Product Information

Find a specific product by filtering various parameters